Non-Rebound Mallets
nylon insert
Units | Price/unit after discount | Applied Discount |
1-4 | £ 64.00 | 0% |
5-9 | £ 60.80 | 5% |
10-19 | £ 57.60 | 10% |
20+ | £ 54.40 | 15% |
Housing: steel, polyurethane coating.
Handle: steel, ergonomic rubber grip.
Shot filled housing results in a non-rebound action and assists in full transmission of impact force.
Ideal for uses including: automobile assembly and repair work, positioning of workpieces in vices, sheet-metal working, dent removal.