Units | Price/unit after discount | Applied Discount |
1-4 | £ 202.18 | 0% |
5-9 | £ 192.07 | 5% |
10-19 | £ 181.96 | 10% |
20+ | £ 171.85 | 15% |
Housing: malleable cast iron.
Handle: hickory wood.
Inserts: superplastic, white. Medium hard.
Splitting Maul: carbon steel, drop-forged and hardened, with turned nose.
Two tools in one; splitting maul for wood harvesting and soft face mallet for hammering stakes and fencing posts.
Simplex maul mallets are a flexible modular system with replaceble handle, housing and inserts. Suitable replacement items for Simplex maul mallet 98381 are;
- handle no. 98383
- housing no. 98382
- inserts no. 98384
Do not strike steel with the splitting insert - can result in splintering and injury. Use only original Wixroyd Simplex Mallet parts when replacing handle or inserts.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com