| Price & Availability | Article | Inserts | Head d1 | w1 | l1 | Weight g | |||||||||||||||
| 98381.W0065 | Splitting Maul/Superplastic | 60 | 65 | 900 | 4100 | ||||||||||||||||
| £ 202.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Inserts Splitting Maul/Superplastic Head d1 60 w1 65 l1 900 Weight
g 4100 | |||||||||||||||||||||
Housing: malleable cast iron.
Handle: hickory wood.
Inserts: superplastic, white. Medium hard.
Splitting Maul: carbon steel, drop-forged and hardened, with turned nose.
Two tools in one; splitting maul for wood harvesting and soft face mallet for hammering stakes and fencing posts.
Simplex maul mallets are a flexible modular system with replaceble handle, housing and inserts. Suitable replacement items for Simplex maul mallet 98381 are;
- handle no. 98383
- housing no. 98382
- inserts no. 98384
Do not strike steel with the splitting insert - can result in splintering and injury. Use only original Wixroyd Simplex Mallet parts when replacing handle or inserts.