Cam Latch Flexi-System
fixed grip - wing handle
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 2.14 | 0% |
| 20-49 | £ 1.93 | 10% |
| 50-99 | £ 1.82 | 15% |
| 100-499 | £ 1.61 | 25% |
| 500+ | £ 1.39 | 35% |
Body & Handle: die cast zinc, bright chrome plated.
Supplied with: Cam.
Suitable for max. panel thickness 1-2mm. Can be fixed to panel either via spring clip fix, or M12 nut.
Quarter-turn opening or closing.
Wing actuates lock and also acts as knob/handle.