Price & Availability | Article | Body finish | Handle | a | b | lh | ||||||||||||||||||||||||
A1181.AW0110 | Chrome Plated | Black Plastic | 28 | 20 | 18 | |||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
Body finish Chrome Plated Handle Black Plastic a 28 b 20 lh 18 | ||||||||||||||||||||||||||||||
A1181.AW0210 | Black Coated | Black Plastic | 28 | 20 | 18 | |||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Body finish Black Coated Handle Black Plastic a 28 b 20 lh 18 | ||||||||||||||||||||||||||||||
A1181.AW0510 | Black Plastic | Black Plastic | 28 | 20 | 18 | |||||||||||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
Body finish Black Plastic Handle Black Plastic a 28 b 20 lh 18 |
Body: die cast zinc.
Handle: black plastic (PA6).
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Wing actuates lock, and also acts as a knob/handle. Quarter-turn opening or closing.
Sold subject to pack quantity.