Cam Latch Flexi-System
fixed grip - wing handle
Price & Availability | Article | Type | a | b | lh | ts | ||||||||||||||||||
A1192.AW0175 | Clip Fixing | 17.5 | 16.5 | 10 | 1-2mm | |||||||||||||||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Type Clip Fixing a 17.5 b 16.5 lh 10 ts 1-2mm | ||||||||||||||||||||||||
A1192.AW1175 | Nut Fixing | 17.5 | 16.5 | 10 | 1-2mm | |||||||||||||||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Type Nut Fixing a 17.5 b 16.5 lh 10 ts 1-2mm |
Body & Handle: die cast zinc, bright chrome plated.
Supplied with: Cam.
Suitable for max. panel thickness 1-2mm. Can be fixed to panel either via spring clip fix, or M12 nut.
Quarter-turn opening or closing.
Wing actuates lock and also acts as knob/handle.