Cam Latch Flexi-System
fixed grip - wing handle
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.06 | 0% |
20-49 | £ 1.85 | 10% |
50-99 | £ 1.75 | 15% |
100-499 | £ 1.55 | 25% |
500+ | £ 1.34 | 35% |
Body & Handle: die cast zinc, bright chrome plated.
Supplied with: Cam.
Suitable for max. panel thickness 1-2mm. Can be fixed to panel either via spring clip fix, or M12 nut.
Quarter-turn opening or closing.
Wing actuates lock and also acts as knob/handle.