| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 5.75 | 0% |
| 20-49 | £ 5.18 | 10% |
| 50-99 | £ 4.89 | 15% |
| 100-499 | £ 4.31 | 25% |
| 500+ | £ 3.74 | 35% |
Body & insert: die cast zinc, finished in chrome plate or black powder coating. Insert fitted with O'ring to provide IP54 rating.
Handle: polyamide.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 and A0224. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Action:
From unlocked position, first 90° turn moves the cam to the locking position. Turn lock 180° to engage compression, cam moves to final fixing position.
Provides a 7mm compression stroke.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com



























































































































