Price & Availability | Article | Insert driver | Type | a | b | lh | ||||||||||||||||||
A1620.AW0020 | Square 8 | Fixed | 34 | 5 | 32 | |||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 8 Type Fixed a 34 b 5 lh 32 | ||||||||||||||||||||||||
A1620.AW0040 | Triangle 7 | Fixed | 34 | 5 | 32 | |||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 7 Type Fixed a 34 b 5 lh 32 | ||||||||||||||||||||||||
A1620.AW0050 | Triangle 8 | Fixed | 34 | 5 | 32 | |||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Insert driver Triangle 8 Type Fixed a 34 b 5 lh 32 | ||||||||||||||||||||||||
A1620.AW0080 | Slot (2x4) | Fixed | 34 | 5 | 32 | |||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Slot (2x4) Type Fixed a 34 b 5 lh 32 | ||||||||||||||||||||||||
A1620.AW0085 | Hexagon 8 | Fixed | 34 | 5 | 32 | |||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Hexagon 8 Type Fixed a 34 b 5 lh 32 |
Body & insert: die cast zinc, black powder coated. Fitted with O'ring to provide IP54 rating.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 and A0224. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.