| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 9.26 | 0% |
| 20-49 | £ 8.33 | 10% |
| 50-99 | £ 7.87 | 15% |
| 100-499 | £ 6.95 | 25% |
| 500+ | £ 6.02 | 35% |
Type one & two: Body: die cast zinc. Finished in chrome plate or black powder coating.
Cylinder lock: die cast zinc, chrome plated. IP65/NEMA 4 rated.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU & Rubber.
Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, and A0240. Select "with projection" cam type to prevent cam rotating over 45º.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































