| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 12.50 | 0% |
| 20-49 | £ 11.25 | 10% |
| 50-99 | £ 10.63 | 15% |
| 100-499 | £ 9.38 | 25% |
| 500+ | £ 8.13 | 35% |
Body: die cast zinc, black powder coated.
Handle & lock panel: aluminium, black powder coated.
Not Supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, and A0240. Select "with projection" cam type to prevent cam rotating over 45º.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Suitable for padlocks with max. 13mm dia. shackle.
L- handle padlockable to fixed plate on enclosure for extra security.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































