Cam Latch
flush t-handle
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 40.26 | 0% |
| 10-19 | £ 36.23 | 10% |
| 20-49 | £ 34.22 | 15% |
| 50-99 | £ 32.21 | 20% |
| 100+ | £ 28.18 | 30% |
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Cam: stainless steel, AISI 303.
Mounting via 4 off M 6 screws (not supplied) for front mounting.
With lock version has standard cylinder lock to prevent unauthorised opening.