Cam Latch
flush t-handle
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 32.23 | 0% |
| 5-9 | £ 29.01 | 10% |
| 10-19 | £ 27.40 | 15% |
| 20-49 | £ 24.17 | 25% |
| 50+ | £ 20.95 | 35% |
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Cam: stainless steel, AISI 303.
Mounting via 4 off M 6 screws (not supplied) for front mounting.
With lock version has standard cylinder lock to prevent unauthorised opening.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































