| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 318.81 | 0% |
| 3-4 | £ 286.93 | 10% |
| 5-9 | £ 270.99 | 15% |
| 10-19 | £ 255.05 | 20% |
| 20+ | £ 239.11 | 25% |
Type one: Handle shank: aluminium, vibration ground natural colour anodized.
Handle tube: Ø35x2,0mm of stainless steel 1.4301.
Switch functions: none, blank handle.
Type two: Handle shank: aluminium, vibration ground natural colour anodized.
Handle tube: Ø35x2,0mm of stainless steel 1.4301.
Switch functions: 2 push buttons.
Type three: Handle shank: aluminium, vibration ground natural colour anodized.
Handle tube: Ø35x2,0mm of stainless steel 1.4301.
Switch functions: two push buttons, 1 emergency stop button.
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no. B8900 for full electronic locking of machine guards and panels.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































