Units | Price/unit after discount | Applied Discount |
1-2 | £ 848.30 | 0% |
3-4 | £ 763.47 | 10% |
5-9 | £ 721.06 | 15% |
10-19 | £ 678.64 | 20% |
20+ | £ 636.23 | 25% |
Type one: Handle shank: extruded aluminium, AlMgSi 0,5, black anodized with matte gloss finish.
Handle tube: Ø30x1,5mm of aluminium AlMgSi 0,5, black anodised with matte gloss finish or from stainless steel 1.4301, precision ground.
Tube ends: reinforced polyamide PA 6, black.
Switch functions: 1 push button, 1 emergency stop button.
Type two: Handle shank: extruded aluminium, AlMgSi 0,5, black anodized with matte gloss finish.
Handle tube: Ø30x1,5mm of aluminium AIMgSi 0,5, black anodised with matte gloss finish or from stainless steel 1.4301, precision ground.
Tube ends: reinforced polyamide PA 6, black.
Switch Functions: 3 push buttons/modules.
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no. B8900 for full electronic locking of machine guards and panels.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com