| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 100.52 | 0% |
| 3-4 | £ 90.47 | 10% |
| 5-9 | £ 85.44 | 15% |
| 10-19 | £ 80.42 | 20% |
| 20+ | £ 75.39 | 25% |
Type one: Enclosure: glass fibre reinforced plastic.
Actuator and locking bolt: stainless steel 1.4301.
Contact material: silver.
Type two: Enclosure: glass fibre reinforced plastic.
Actuator and Locking Bolt: zinc plated steel/zinc die cast, chromated.
Contact material: silver.
The switching element and actuator of the solenoid interlock are functionally separated and are only brought together on opening or closing of the door/enclosure. A latching bolt provides connection and prevents the actuator being disconnected from interlock.
Two interlock modes are available:
- Power to Unlock: spring pressure of the latching bolt prevents the actuator from being disconnected. When the de-interlocking coil is energised, the interlock is released and the enclosure can be opened.
- Power to Lock: operation is the reverse of the Power to Unlock mode.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































