Touch Latches
non-magnetic
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 5.91 | 0% |
| 20-49 | £ 5.32 | 10% |
| 50-99 | £ 5.02 | 15% |
| 100-499 | £ 4.43 | 25% |
| 500+ | £ 3.84 | 35% |
Body and catch: ABS Plastic.
For overlay door allow 3mm gap between door and cabinet frame for push space.
Supplied with screws (3.1x13, 3.5x10).
Pulling the door with excessive force without unlatching the unit may damage the mechanism.
Constant loading of over 4Kgf, either pushing or pulling, is not recommended.