Magnetic Touch Latches
overlay doors
Units | Price/unit after discount | Applied Discount |
1-49 | £ 2.40 | 0% |
50-99 | £ 2.16 | 10% |
100-249 | £ 2.04 | 15% |
250-499 | £ 1.92 | 20% |
500+ | £ 1.80 | 25% |
Body: ABS plastic.
Latch and counter plate: steel, nickel plated.
For overlay doors a 4mm gap between the door and cabinet frame is required for the latch release stroke.
Supplied with screws (3.1x13).