Magnetic Touch Latches
overlay doors
Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.06 | 0% |
20-49 | £ 3.65 | 10% |
50-99 | £ 3.45 | 15% |
100-499 | £ 3.05 | 25% |
500+ | £ 2.64 | 35% |
Body: ABS plastic.
Latch and counter plate: steel, nickel plated.
For overlay doors a 4mm gap between the door and cabinet frame is required for the latch release stroke.
Supplied with screws (3.1x13).