Magnetic Touch Latches
overlay doors
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 3.85 | 0% |
| 50-99 | £ 3.47 | 10% |
| 100-249 | £ 3.27 | 15% |
| 250-499 | £ 3.08 | 20% |
| 500+ | £ 2.89 | 25% |
Body: ABS plastic.
Latch and catch plate: steel, yellow zinc chromate.
Push to open/close.
For overlay doors, a 3,5mm gap between door and cabinet frame is required for the latch release stroke.
Supplied with screws (2.7x13)