Toggle Clamps
vertical acting - open arm
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 20.03 | 0% |
| 5-9 | £ 19.03 | 5% |
| 10-19 | £ 18.03 | 10% |
| 20+ | £ 17.03 | 15% |
Body: steel, zinc plated.
Rivets: stainless steel.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































