Toggle Latches
adjustable with padlock hasp.
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 6.50 | 0% |
| 20-49 | £ 5.53 | 15% |
| 50-99 | £ 4.88 | 25% |
| 100-199 | £ 4.23 | 35% |
| 200-499 | £ 3.90 | 40% |
| 500+ | £ 3.25 | 50% |
Steel, Fe P02 + P12, UNI5866, zinc plated.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.
Use padlock of 6mm dia. or less.