Units | Price/unit after discount | Applied Discount |
1-9 | £ 21.08 | 0% |
10-19 | £ 18.97 | 10% |
20-49 | £ 17.92 | 15% |
50-99 | £ 16.86 | 20% |
100+ | £ 15.81 | 25% |
Zinc alloy, steel,
bright nickel finish.
Supplied with screws (3,5x15)
For use with lids which are top opening, with piano, butt or drop hinges.
Designed to control speed at which a suitable lid closes and hence prevent lid slamming shut. Opening angle of 70° - 105°. Temperature range - 0° to +40°C. Speed of closure adjustable via screw located at end of stay.
Stay has a sprung elbow section which must be released prior to closing lid - please take care not to catch fingers when handling.
For use with relatively light weight cabinet or furniture lids. Improper application, or use on a lid not within recommended size and load bearing value, may lead to stay being overcome and slamming of lid.
1) Checking Application Suitability:
1) Check Lid Size:
One Stay used:
a) Max 35cm wide
AND
b) within acceptable lid width.
Height combination - see chart.
Two Stays used:
a)Max 120cm wide
AND
b) within acceptable lid width/height combination - see chart.
2) Secondly, check load bearing value.
2) Check Load Bearing Value (T):
T (Load Bearing Value of stay Kg/cm) = 1/2 Door Height cm x Door Weight Kg
If using only one stay-
Acceptable load bearing (T) between min. 20 to max 70 Kg/cm.
If using two stays-
Acceptable load bearing (T) between min. 40 to max 140 Kg/cm.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com