The Push to Close Latches are for use on light weight doors where all that is required is a push button to open or secure it. These mostly work in a similar simple way, this is done by when the door or panel is closed the sprung loaded clamping catch is engaged, once the button is depressed the clamping catch disengages the counter plate and the door will open, to secure the door again all that you need to do is close it and the sprung loaded clamping catch should automatically engage again. A few of these also come with a dead bolt and a sprung loaded latch to more securely lock the door.
standard cylinder lock - fixed grip - polycarbonate
1Push-to-Close Latches