Push Knobs
no latch
Price & Availability | Article | l1 | l2 | l3 | l4 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | ||||||||||||||||||
E1670.AW0010 | 30 | 7 | 22 | 10 | 32.6 | 15 | 17.6 | 4 | 12 | 8 | 10 | |||||||||||||||||||
£ 10.78 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
l1 30 l2 7 l3 22 l4 10 h1 32.6 h2 15 h3 17.6 h4 4 w1 12 w2 8 w3 10 |
Housing & Button: die cast zinc, nickel plated. IP54 rated.
Mounted under panel surface so only button exposed. Mount with 2 x M 3 screws.
Depress button to retract catch and open panel. Catch has stroke of approx. 7mm.