Push Knobs
no latch
Units | Price/unit after discount | Applied Discount |
1-19 | £ 10.78 | 0% |
20-49 | £ 9.70 | 10% |
50-99 | £ 9.16 | 15% |
100-499 | £ 8.09 | 25% |
500+ | £ 7.01 | 35% |
Housing & Button: die cast zinc, nickel plated. IP54 rated.
Mounted under panel surface so only button exposed. Mount with 2 x M 3 screws.
Depress button to retract catch and open panel. Catch has stroke of approx. 7mm.