Disk Dampers
bi-directional
Price & Availability | Article | Damping torque kgf/cm | Weight capacity max. kg | Weight g | ||||||||||||||||||
Q3220.AC0067 | 67 | 0.12 | 92 | |||||||||||||||||||
£ 41.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Damping torque
kgf/cm 67 Weight capacity
max.
kg 0.12 Weight
g 92 |
Body: steel
Socket: nylon with glass fibre
Operating fluid: silicone oil.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
Damper can only take torque load.
Temperature range -10°c to +50°c.
Rotational speed 50 rpm max.
Cycle rate 12 cycles/min.
External support for shaft required.