Price & Availability | Article | Damping direction | Damping torque kgf/cm | For shaft dia. 0|-0.03 mm | Weight capacity max. kg | Weight g | ||||||||||||||||||
Q3260.AC0163 | Counter Clockwise | 85 | 10 | 0.12 | 115 | |||||||||||||||||||
£ 63.41 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Damping direction Counter Clockwise Damping torque
kgf/cm 85 For shaft dia.
0|-0.03
mm 10 Weight capacity
max.
kg 0.12 Weight
g 115 |
Body: steel
Socket: nylon with glass fibre.
Operating fluid: silicone oil.
Shaft specifications:
Min hardness - 55HRC (min 0.5mm depth).
Surface roughness - 1.0µm.
End chamfering - R0.2/R0.3.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
When inserting shaft, insert by rotating shaft in the opposite direction of the dampening direction.
Damper can only take torque load.
Temperature range -10°C to +50°C.
Rotational speed 50rpm max.
Cycle rate 12 cycles/ min.
External support for shaft required.