| Price & Availability | Article | Finish | Lock type | Key type | l | w | lh | ||||||||||||||||||
| B1180.AW0010 | Black Coated | Std. Cylinder | Keyed Alike | 160 | 36 | 20 | |||||||||||||||||||
£ 21.75 per unit (click for quantity discounts) Ready to despatch 74 Need more? Please call us.
Finish Black Coated Lock type Std. Cylinder Key type Keyed Alike l 160 w 36 lh 20 | |||||||||||||||||||||||||
Body & Handle: die cast zinc, pocked black power coated.
Polyurethane gasket: to achieve IP65 rating.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.