A-V Impact Plates
Steel
| Price & Availability | Article | l1 | w1 | h1 | h2 | h3 | Axial load max. kgf | Compression max. | ||||||||||||||||||
| 61600.W0035 | 1250 | 35 | 40 | 30 | 10 | 2500 | 2.0 | |||||||||||||||||||
£ 213.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1250 w1 35 h1 40 h2 30 h3 10 Axial load
max.
kgf 2500 Compression
max. 2.0 | ||||||||||||||||||||||||||
| 61600.W0070 | 180 | 70 | 40 | 30 | 10 | 1000 | 2.8 | |||||||||||||||||||
£ 55.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 180 w1 70 h1 40 h2 30 h3 10 Axial load
max.
kgf 1000 Compression
max. 2.8 | ||||||||||||||||||||||||||
| 61600.W0071 | 245 | 70 | 40 | 30 | 10 | 1300 | 3.7 | |||||||||||||||||||
£ 42.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 245 w1 70 h1 40 h2 30 h3 10 Axial load
max.
kgf 1300 Compression
max. 3.7 | ||||||||||||||||||||||||||
| 61600.W0072 | 285 | 70 | 40 | 30 | 10 | 2000 | 3.6 | |||||||||||||||||||
£ 49.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
l1 285 w1 70 h1 40 h2 30 h3 10 Axial load
max.
kgf 2000 Compression
max. 3.6 | ||||||||||||||||||||||||||
| 61600.W0073 | 320 | 70 | 40 | 30 | 10 | 2700 | 3.5 | |||||||||||||||||||
£ 67.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 320 w1 70 h1 40 h2 30 h3 10 Axial load
max.
kgf 2700 Compression
max. 3.5 | ||||||||||||||||||||||||||
| 61600.W0120 | 250 | 120 | 40 | 28 | 12 | 5000 | 3.3 | |||||||||||||||||||
£ 84.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
l1 250 w1 120 h1 40 h2 28 h3 12 Axial load
max.
kgf 5000 Compression
max. 3.3 | ||||||||||||||||||||||||||
| 61600.W0125 | 500 | 125 | 30 | 15 | 15 | 10000 | 4.0 | |||||||||||||||||||
£ 113.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 500 w1 125 h1 30 h2 15 h3 15 Axial load
max.
kgf 10000 Compression
max. 4.0 | ||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A).
The metal plate is provided blank so it can be drilled to suit the number of threads, thread sizes and the pitch you require.
Part no. 61600.0500-125 has a ribbed base. Other sizes can be supplied on request.