A-V Impact Plates
Steel
| Price & Availability | Article | l1 | w1 | h1 | h2 | Axial load max. kgf | ||||||||||||||||||
| 61610.W0060 | 350 | 60 | 40 | 13 | 1000 | |||||||||||||||||||
£ 108.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 w1 60 h1 40 h2 13 Axial load
max.
kgf 1000 | ||||||||||||||||||||||||
| 61610.W0061 | 450 | 60 | 40 | 13 | 1500 | |||||||||||||||||||
£ 130.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 w1 60 h1 40 h2 13 Axial load
max.
kgf 1500 | ||||||||||||||||||||||||
| 61610.W0062 | 550 | 60 | 40 | 13 | 2000 | |||||||||||||||||||
£ 91.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 550 w1 60 h1 40 h2 13 Axial load
max.
kgf 2000 | ||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A).
The metal plate is provided blank so it can be drilled to suit the number of threads, thread sizes and the pitch you require. Other sizes can be supplied on request.