A-V Impact Plates
Steel
| Price & Availability | Article | l1 | w1 | h1 | h2 | h3 | Axial load max. kgf | ||||||||||||||||||
| 61620.W0040 | 550 | 40 | 40 | 24 | 8 | 2200 | |||||||||||||||||||
£ 104.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 550 w1 40 h1 40 h2 24 h3 8 Axial load
max.
kgf 2200 | |||||||||||||||||||||||||
| 61620.W0050 | 515 | 50 | 40 | 20 | 10 | 2800 | |||||||||||||||||||
£ 109.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 515 w1 50 h1 40 h2 20 h3 10 Axial load
max.
kgf 2800 | |||||||||||||||||||||||||
| 61620.W0051 | 515 | 50 | 50 | 30 | 10 | 2570 | |||||||||||||||||||
£ 118.86 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 515 w1 50 h1 50 h2 30 h3 10 Axial load
max.
kgf 2570 | |||||||||||||||||||||||||
| 61620.W0060 | 650 | 60 | 50 | 30 | 10 | 3900 | |||||||||||||||||||
£ 202.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 650 w1 60 h1 50 h2 30 h3 10 Axial load
max.
kgf 3900 | |||||||||||||||||||||||||
| 61620.W0061 | 650 | 60 | 60 | 40 | 10 | 3500 | |||||||||||||||||||
£ 214.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 650 w1 60 h1 60 h2 40 h3 10 Axial load
max.
kgf 3500 | |||||||||||||||||||||||||
| 61620.W0070 | 600 | 70 | 50 | 30 | 10 | 4200 | |||||||||||||||||||
£ 137.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 w1 70 h1 50 h2 30 h3 10 Axial load
max.
kgf 4200 | |||||||||||||||||||||||||
| 61620.W0171 | 600 | 70 | 55 | 35 | 10 | 4000 | |||||||||||||||||||
£ 144.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 w1 70 h1 55 h2 35 h3 10 Axial load
max.
kgf 4000 | |||||||||||||||||||||||||
| 61620.W0180 | 600 | 80 | 80 | 50 | 15 | 4320 | |||||||||||||||||||
£ 251.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 w1 80 h1 80 h2 50 h3 15 Axial load
max.
kgf 4320 | |||||||||||||||||||||||||
| 61620.W0100 | 415 | 100 | 60 | 30 | 15 | 4150 | |||||||||||||||||||
£ 170.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 415 w1 100 h1 60 h2 30 h3 15 Axial load
max.
kgf 4150 | |||||||||||||||||||||||||
| 61620.W0101 | 415 | 100 | 80 | 50 | 15 | 3740 | |||||||||||||||||||
£ 308.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 415 w1 100 h1 80 h2 50 h3 15 Axial load
max.
kgf 3740 | |||||||||||||||||||||||||
| 61620.W0150 | 500 | 150 | 80 | 50 | 15 | 6750 | |||||||||||||||||||
£ 494.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 w1 150 h1 80 h2 50 h3 15 Axial load
max.
kgf 6750 | |||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 60Shore A).
The metal plates are provided blank so they can be drilled to suit the number of threads, thread sizes and the pitch you require. Other sizes can be supplied on request. Suitable for very heavy loads.