Spring Vibration Damper
Steel
Price & Availability | Article | Spring colour | l1 | h | d | w1 | l2 | l3 | l4 | w2 | Compression max. | Load max. kgf | Weight kg | ||||||||||||||||||
61923.W0120 | Blue | 200 | 136 | 12 | 75 | 170 | 220 | 244 | 81 | 30 | 300 | 3.10 | |||||||||||||||||||
£ 190.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Blue l1 200 h 136 d 12 w1 75 l2 170 l3 220 l4 244 w2 81 Compression
max. 30 Load
max.
kgf 300 Weight
kg 3.10 | |||||||||||||||||||||||||||||||
61923.W0121 | White | 200 | 136 | 12 | 75 | 170 | 220 | 244 | 81 | 30 | 400 | 3.17 | |||||||||||||||||||
£ 187.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 200 h 136 d 12 w1 75 l2 170 l3 220 l4 244 w2 81 Compression
max. 30 Load
max.
kgf 400 Weight
kg 3.17 | |||||||||||||||||||||||||||||||
61923.W0122 | Black | 200 | 136 | 12 | 75 | 170 | 220 | 244 | 81 | 30 | 500 | 3.35 | |||||||||||||||||||
£ 195.11 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Black l1 200 h 136 d 12 w1 75 l2 170 l3 220 l4 244 w2 81 Compression
max. 30 Load
max.
kgf 500 Weight
kg 3.35 | |||||||||||||||||||||||||||||||
61923.W0123 | Cream | 200 | 136 | 12 | 75 | 170 | 220 | 244 | 81 | 30 | 700 | 3.70 | |||||||||||||||||||
£ 210.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Cream l1 200 h 136 d 12 w1 75 l2 170 l3 220 l4 244 w2 81 Compression
max. 30 Load
max.
kgf 700 Weight
kg 3.70 | |||||||||||||||||||||||||||||||
61923.W0140 | Light Grey | 250 | 136 | 14 | 100 | 210 | 270 | 298 | 106 | 17 | 1000 | 5.90 | |||||||||||||||||||
£ 332.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Light Grey l1 250 h 136 d 14 w1 100 l2 210 l3 270 l4 298 w2 106 Compression
max. 17 Load
max.
kgf 1000 Weight
kg 5.90 | |||||||||||||||||||||||||||||||
61923.W0141 | Green | 250 | 136 | 14 | 100 | 210 | 270 | 298 | 106 | 17 | 1500 | 6.84 | |||||||||||||||||||
£ 391.37 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Green l1 250 h 136 d 14 w1 100 l2 210 l3 270 l4 298 w2 106 Compression
max. 17 Load
max.
kgf 1500 Weight
kg 6.84 |
High tensile steel with sylomer anti-slide base
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.