Spring Vibration Damper
Steel
Price & Availability | Article | Spring colour | l1 | h | d1 | d2 | d3 | l2 | l3 | l4 | Compression max. | Load max. kgf | Weight kg | ||||||||||||||||||
61924.W0160 | Blue | 196.3 | 136 | M16 | 12 | 180 | 175 | 207.7 | 201.4 | 30 | 450 | 4.60 | |||||||||||||||||||
£ 267.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Blue l1 196.3 h 136 d1 M16 d2 12 d3 180 l2 175 l3 207.7 l4 201.4 Compression
max. 30 Load
max.
kgf 450 Weight
kg 4.60 | |||||||||||||||||||||||||||||||
61924.W0161 | White | 196.3 | 136 | M16 | 12 | 180 | 176 | 207.7 | 201.4 | 30 | 600 | 4.71 | |||||||||||||||||||
£ 265.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 196.3 h 136 d1 M16 d2 12 d3 180 l2 176 l3 207.7 l4 201.4 Compression
max. 30 Load
max.
kgf 600 Weight
kg 4.71 | |||||||||||||||||||||||||||||||
61924.W0162 | Black | 196.3 | 136 | M16 | 12 | 180 | 176 | 207.7 | 201.4 | 30 | 750 | 4.98 | |||||||||||||||||||
£ 267.28 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Black l1 196.3 h 136 d1 M16 d2 12 d3 180 l2 176 l3 207.7 l4 201.4 Compression
max. 30 Load
max.
kgf 750 Weight
kg 4.98 | |||||||||||||||||||||||||||||||
61924.W0163 | Cream | 196.3 | 136 | M16 | 12 | 180 | 176 | 207.7 | 201.4 | 30 | 1050 | 5.52 | |||||||||||||||||||
£ 300.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Cream l1 196.3 h 136 d1 M16 d2 12 d3 180 l2 176 l3 207.7 l4 201.4 Compression
max. 30 Load
max.
kgf 1050 Weight
kg 5.52 | |||||||||||||||||||||||||||||||
61924.W0200 | Light Grey | 246.0 | 136 | M20 | 14 | 220 | 219 | 255.7 | 251.0 | 17 | 1500 | 8.56 | |||||||||||||||||||
£ 499.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Light Grey l1 246.0 h 136 d1 M20 d2 14 d3 220 l2 219 l3 255.7 l4 251.0 Compression
max. 17 Load
max.
kgf 1500 Weight
kg 8.56 | |||||||||||||||||||||||||||||||
61924.W0201 | Green | 246.0 | 136 | M20 | 14 | 220 | 219 | 255.7 | 251.0 | 17 | 2250 | 9.96 | |||||||||||||||||||
£ 598.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Green l1 246.0 h 136 d1 M20 d2 14 d3 220 l2 219 l3 255.7 l4 251.0 Compression
max. 17 Load
max.
kgf 2250 Weight
kg 9.96 |
High tensile steel with sylomer anti-slide base
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.