Spring Vibration Damper
Steel
Price & Availability | Article | Spring colour | l1 | h | d1 | w1 | d2 | l2 | l3 | l4 | w2 | w3 | Compression max. | Load max. kgf | Weight kg | ||||||||||||||||||
61925.W0160 | Blue | 200 | 136 | M16 | 150 | 12 | 170 | 190 | 214 | 75 | 156 | 30 | 600 | 6.41 | |||||||||||||||||||
£ 311.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Blue l1 200 h 136 d1 M16 w1 150 d2 12 l2 170 l3 190 l4 214 w2 75 w3 156 Compression
max. 30 Load
max.
kgf 600 Weight
kg 6.41 | |||||||||||||||||||||||||||||||||
61925.W0161 | White | 200 | 136 | M16 | 150 | 12 | 170 | 190 | 214 | 75 | 156 | 30 | 800 | 6.57 | |||||||||||||||||||
£ 317.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 200 h 136 d1 M16 w1 150 d2 12 l2 170 l3 190 l4 214 w2 75 w3 156 Compression
max. 30 Load
max.
kgf 800 Weight
kg 6.57 | |||||||||||||||||||||||||||||||||
61925.W0162 | Black | 200 | 136 | M16 | 150 | 12 | 170 | 190 | 214 | 75 | 156 | 30 | 1000 | 6.70 | |||||||||||||||||||
£ 325.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Black l1 200 h 136 d1 M16 w1 150 d2 12 l2 170 l3 190 l4 214 w2 75 w3 156 Compression
max. 30 Load
max.
kgf 1000 Weight
kg 6.70 | |||||||||||||||||||||||||||||||||
61925.W0200 | Light Grey | 250 | 136 | M20 | 200 | 14 | 210 | 260 | 288 | 100 | 206 | 18 | 2000 | 12.10 | |||||||||||||||||||
£ 667.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Light Grey l1 250 h 136 d1 M20 w1 200 d2 14 l2 210 l3 260 l4 288 w2 100 w3 206 Compression
max. 18 Load
max.
kgf 2000 Weight
kg 12.10 | |||||||||||||||||||||||||||||||||
61925.W0201 | Green | 250 | 136 | M20 | 200 | 14 | 210 | 260 | 288 | 100 | 206 | 18 | 3000 | 13.96 | |||||||||||||||||||
£ 779.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Green l1 250 h 136 d1 M20 w1 200 d2 14 l2 210 l3 260 l4 288 w2 100 w3 206 Compression
max. 18 Load
max.
kgf 3000 Weight
kg 13.96 |
High tensile steel with sylomer anti-slide base.
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.