Spring Vibration Damper
Steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 614.21 | 0% |
5-9 | £ 552.79 | 10% |
10-19 | £ 522.08 | 15% |
20-49 | £ 460.66 | 25% |
50+ | £ 399.24 | 35% |
High tensile steel with sylomer anti-slide base.
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.