Spring Vibration Damper
Steel
Price & Availability | Article | Spring colour | l1 | h | d | w1 | l2 | l3 | l4 | w2 | w3 | Compression max. | Load max. kgf | Weight kg | ||||||||||||||||||
61928.W0160 | Blue | 280 | 136 | 16 | 226 | 248 | 290 | 322 | 75 | 232 | 30 | 1350 | 13.70 | |||||||||||||||||||
£ 600.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Blue l1 280 h 136 d 16 w1 226 l2 248 l3 290 l4 322 w2 75 w3 232 Compression
max. 30 Load
max.
kgf 1350 Weight
kg 13.70 | ||||||||||||||||||||||||||||||||
61928.W0161 | White | 280 | 136 | 16 | 226 | 248 | 290 | 322 | 75 | 232 | 30 | 1800 | 14.04 | |||||||||||||||||||
£ 614.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 280 h 136 d 16 w1 226 l2 248 l3 290 l4 322 w2 75 w3 232 Compression
max. 30 Load
max.
kgf 1800 Weight
kg 14.04 | ||||||||||||||||||||||||||||||||
61928.W0162 | Black | 280 | 136 | 16 | 226 | 248 | 290 | 322 | 75 | 232 | 30 | 2250 | 14.83 | |||||||||||||||||||
£ 629.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Black l1 280 h 136 d 16 w1 226 l2 248 l3 290 l4 322 w2 75 w3 232 Compression
max. 30 Load
max.
kgf 2250 Weight
kg 14.83 | ||||||||||||||||||||||||||||||||
61928.W0163 | Cream | 280 | 136 | 16 | 226 | 248 | 290 | 322 | 75 | 232 | 30 | 3150 | 16.46 | |||||||||||||||||||
£ 732.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Cream l1 280 h 136 d 16 w1 226 l2 248 l3 290 l4 322 w2 75 w3 232 Compression
max. 30 Load
max.
kgf 3150 Weight
kg 16.46 | ||||||||||||||||||||||||||||||||
61928.W0180 | Light Grey | 350 | 136 | 18 | 300 | 310 | 360 | 396 | 150 | 306 | 18 | 4500 | 21.54 | |||||||||||||||||||
£ 1,329.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Light Grey l1 350 h 136 d 18 w1 300 l2 310 l3 360 l4 396 w2 150 w3 306 Compression
max. 18 Load
max.
kgf 4500 Weight
kg 21.54 | ||||||||||||||||||||||||||||||||
61928.W0181 | Green | 350 | 136 | 18 | 300 | 310 | 360 | 396 | 150 | 306 | 18 | 6750 | 31.75 | |||||||||||||||||||
£ 1,509.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Green l1 350 h 136 d 18 w1 300 l2 310 l3 360 l4 396 w2 150 w3 306 Compression
max. 18 Load
max.
kgf 6750 Weight
kg 31.75 |
High tensile steel with sylomer anti-slide base.
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.