A-V Bumpers
Steel
Price & Availability | Article | d1 | h1 | d2 | l1 | Compression max. | Axial load max. kgf | |||||||||||||||||||||
61210.W0040 | 40 | 32 | M 8 | 30 | 14 | 850 | ||||||||||||||||||||||
£ 5.73 per unit (click for quantity discounts) Ready to despatch 75 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 32 d2 M 8 l1 30 Compression
max. 14 Axial load
max.
kgf 850 | ||||||||||||||||||||||||||||
61210.W0063 | 63 | 50 | M10 | 25 | 20 | 1950 | ||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63 h1 50 d2 M10 l1 25 Compression
max. 20 Axial load
max.
kgf 1950 | ||||||||||||||||||||||||||||
61210.W0080 | 80 | 63 | M12 | 24 | 25 | 3250 | ||||||||||||||||||||||
£ 14.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 63 d2 M12 l1 24 Compression
max. 25 Axial load
max.
kgf 3250 | ||||||||||||||||||||||||||||
61210.W1000 | 100 | 80 | M12 | 27 | 30 | 4900 | ||||||||||||||||||||||
£ 32.92 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 80 d2 M12 l1 27 Compression
max. 30 Axial load
max.
kgf 4900 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.