Cranked Handles
straight
Price & Availability | Article | l | s tol. H11 | d2 | d3 cylinder-grip 75120 | h1 | h2 ≈ | h3 | h4 ≈ | Weight g | ||||||||||||||||||
75202.W0520 | 80 | 10 | 22 | 18 | 22 | 15.4 | 6.6 | 57.9 | 124 | |||||||||||||||||||
£ 57.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l 80 s
tol. H11 10 d2 22 d3 cylinder-grip 75120 18 h1 22 h2
≈ 15.4 h3 6.6 h4
≈ 57.9 Weight
g 124 | ||||||||||||||||||||||||||||
75202.W0530 | 100 | 12 | 22 | 21 | 26 | 17.7 | 8.3 | 70.2 | 187 | |||||||||||||||||||
£ 69.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l 100 s
tol. H11 12 d2 22 d3 cylinder-grip 75120 21 h1 26 h2
≈ 17.7 h3 8.3 h4
≈ 70.2 Weight
g 187 | ||||||||||||||||||||||||||||
75202.W0540 | 125 | 14 | 28 | 23 | 28 | 18.8 | 9.2 | 86.3 | 320 | |||||||||||||||||||
£ 79.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l 125 s
tol. H11 14 d2 28 d3 cylinder-grip 75120 23 h1 28 h2
≈ 18.8 h3 9.2 h4
≈ 86.3 Weight
g 320 | ||||||||||||||||||||||||||||
75202.W0550 | 160 | 17 | 32 | 23 | 32 | 22.6 | 9.4 | 90.1 | 370 | |||||||||||||||||||
£ 91.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l 160 s
tol. H11 17 d2 32 d3 cylinder-grip 75120 23 h1 32 h2
≈ 22.6 h3 9.4 h4
≈ 90.1 Weight
g 370 |
Handle body: stainless steel 1.4308.
Cylindrical handle: Thermoset PF 31, black.
Axe part: stainless steel 1.4301.
Flat side of the hub is machined.