Cranked Handles
straight
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | l1 | l2 | s1 | Weight g | ||||||||||||||||||
75340.W0065 | 21 | M 6 | 27 | 18 | 16 | 50 | 23 | 20 | 87 | 65 | 8x8 | 78 | |||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 6 d3 27 d4 18 d5 16 h1 50 h2 23 h3 20 l1 87 l2 65 s1 8x8 Weight
g 78 | |||||||||||||||||||||||||||||||
75340.W0080 | 21 | M 6 | 30 | 22 | 19 | 50 | 26 | 22 | 105 | 80 | 10x10 | 102 | |||||||||||||||||||
£ 13.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 6 d3 30 d4 22 d5 19 h1 50 h2 26 h3 22 l1 105 l2 80 s1 10x10 Weight
g 102 | |||||||||||||||||||||||||||||||
75340.W0100 | 23 | M 8 | 34 | 24 | 22 | 70 | 30 | 27 | 128 | 100 | 12x12 | 167 | |||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23 d2 M 8 d3 34 d4 24 d5 22 h1 70 h2 30 h3 27 l1 128 l2 100 s1 12x12 Weight
g 167 | |||||||||||||||||||||||||||||||
75340.W0130 | 26 | M 8 | 40 | 28 | 25 | 90 | 35 | 30 | 162 | 130 | 14x14 | 236 | |||||||||||||||||||
£ 20.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 26 d2 M 8 d3 40 d4 28 d5 25 h1 90 h2 35 h3 30 l1 162 l2 130 s1 14x14 Weight
g 236 | |||||||||||||||||||||||||||||||
75340.W0160 | 26 | M10 | 45 | 34 | 28 | 90 | 40 | 34 | 196 | 160 | 17x17 | 367 | |||||||||||||||||||
£ 26.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 26 d2 M10 d3 45 d4 34 d5 28 h1 90 h2 40 h3 34 l1 196 l2 160 s1 17x17 Weight
g 367 |
Thermoplastic, black, matt. Glass fibre reinforced. Revolving handle.
Revolving grip and handle arm: thermoplastic, black matte.
Special inch and metric bores, keyways, set screw holes etc. available upon request.