Cranked Handles
straight
Price & Availability | Article | Finish | Size l | s tol. H11 | e min. | d1 | d2 | h1 | h2 ≈ | h3 | Corresp. handle dia. d3 | Weight g | ||||||||||||||||||
75220.W0520 | Rotating Handle | 200 | 19 | 25.2 | 20.0 | 44 | 44 | 78 | 202 | 28 | 1083 | |||||||||||||||||||
£ 91.20 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Rotating Handle Size l 200 s
tol. H11 19 e
min. 25.2 d1 20.0 d2 44 h1 44 h2
≈ 78 h3 202 Corresp. handle dia. d3 28 Weight
g 1083 |
Size 63 - malleable cast iron.
Size 80-250 - nodular cast iron.
Deburred, sand blasted and black plastic coated.
Handle body: cast iron (GTW), plastic coated, black.
For corresponding handle details see no.75060 (non-removable).
Hub-machined, with square bore details to DIN 79.