Cranked Handles
straight
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 75.53 | 0% |
| 5-9 | £ 71.75 | 5% |
| 10-19 | £ 67.98 | 10% |
| 20-49 | £ 64.20 | 15% |
| 50+ | £ 56.65 | 25% |
Size 63 - malleable cast iron.
Size 80-250 - nodular cast iron.
Deburred, sand blasted and black plastic coated.
Handle body: cast iron (GTW), plastic coated, black.
For corresponding handle details see no.75060 (non-removable).
Hub-machined, with square bore details to DIN 79.