Cranked Handles
straight
Price & Availability | Article | Finish | Size l | s tol. H11 | e min. | d1 | d2 | h1 | h2 ≈ | h3 | Corresp. handle dia. d3 | Weight g | ||||||
75220.W0132 | Fixed Handle | 315 | 27 | 36.2 | 28.4 | 54 | 54 | 105 | 192 | 36 | 2100 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Fixed Handle Size l 315 s
tol. H11 27 e
min. 36.2 d1 28.4 d2 54 h1 54 h2
≈ 105 h3 192 Corresp. handle dia. d3 36 Weight
g 2100 | ||||||||||||||||||
75220.W0632 | Rotating | 315 | 27 | 36.2 | 28.4 | 54 | 54 | 105 | 186 | 36 | 2200 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Rotating Size l 315 s
tol. H11 27 e
min. 36.2 d1 28.4 d2 54 h1 54 h2
≈ 105 h3 186 Corresp. handle dia. d3 36 Weight
g 2200 |
Size 63 - malleable cast iron.
Size 80-250 - nodular cast iron.
Deburred, sand blasted and black plastic coated.
Handle body: cast iron (GTW), plastic coated, black.
For corresponding handle details see no.75060 (non-removable).
Hub-machined, with square bore details to DIN 79.