Cranked Handles
straight
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h4 | l1 | l2 | Weight g | ||||||||||||||||||
75260.W0065 | 10 | 8 | M 6 | 27 | 18 | 16 | 40 | 33 | 30 | 17 | 87 | 65 | 92 | |||||||||||||||||||
£ 10.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 8 d3 M 6 d4 27 d5 18 d6 16 h1 40 h2 33 h3 30 h4 17 l1 87 l2 65 Weight
g 92 | ||||||||||||||||||||||||||||||||
75260.W0080 | 10 | 10 | M 6 | 30 | 22 | 19 | 50 | 36 | 32 | 21 | 105 | 80 | 144 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 91 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 10 d3 M 6 d4 30 d5 22 d6 19 h1 50 h2 36 h3 32 h4 21 l1 105 l2 80 Weight
g 144 | ||||||||||||||||||||||||||||||||
75260.W0100 | 10 | 12 | M 8 | 34 | 24 | 22 | 65 | 40 | 37 | 25 | 128 | 100 | 232 | |||||||||||||||||||
£ 13.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 12 d3 M 8 d4 34 d5 24 d6 22 h1 65 h2 40 h3 37 h4 25 l1 128 l2 100 Weight
g 232 | ||||||||||||||||||||||||||||||||
75260.W0130 | 14 | 14 | M 8 | 40 | 28 | 25 | 85 | 49 | 44 | 28 | 162 | 130 | 327 | |||||||||||||||||||
£ 19.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 14 d3 M 8 d4 40 d5 28 d6 25 h1 85 h2 49 h3 44 h4 28 l1 162 l2 130 Weight
g 327 | ||||||||||||||||||||||||||||||||
75260.W0160 | 15 | 16 | M10 | 45 | 34 | 28 | 85 | 55 | 49 | 28 | 196 | 160 | 510 | |||||||||||||||||||
£ 25.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 16 d3 M10 d4 45 d5 34 d6 28 h1 85 h2 55 h3 49 h4 28 l1 196 l2 160 Weight
g 510 |
Thermoplast, black, matt. Glass fibre reinforced.
Revolving grip: duroplast, black.
Handle arm: thermoplast, black matte.
Special inch and metric bars, keyways, set screw holes etc. available on request. Circular bore.