Cranked Handles
straight
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h5 | l1 | l2 | Weight g | ||||||||||||||||||
75360.W0080 | 10 | 10 | M 5 | 22 | 30 | 19 | 50 | 63 | 36 | 32 | 105 | 80 | 125 | |||||||||||||||||||
£ 29.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 10 d3 M 5 d4 22 d5 30 d6 19 h1 50 h2 63 h3 36 h5 32 l1 105 l2 80 Weight
g 125 | ||||||||||||||||||||||||||||||||
75360.W0100 | 10 | 12 | M 6 | 24 | 34 | 22 | 70 | 72 | 40 | 37 | 128 | 100 | 220 | |||||||||||||||||||
£ 31.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 12 d3 M 6 d4 24 d5 34 d6 22 h1 70 h2 72 h3 40 h5 37 l1 128 l2 100 Weight
g 220 | ||||||||||||||||||||||||||||||||
75360.W0130 | 14 | 14 | M 6 | 28 | 40 | 25 | 70 | 83 | 49 | 44 | 162 | 130 | 312 | |||||||||||||||||||
£ 36.63 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 14 d3 M 6 d4 28 d5 40 d6 25 h1 70 h2 83 h3 49 h5 44 l1 162 l2 130 Weight
g 312 | ||||||||||||||||||||||||||||||||
75360.W0160 | 15 | 16 | M 6 | 34 | 45 | 28 | 90 | 93 | 55 | 49 | 196 | 160 | 518 | |||||||||||||||||||
£ 40.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 16 d3 M 6 d4 34 d5 45 d6 28 h1 90 h2 93 h3 55 h5 49 l1 196 l2 160 Weight
g 518 |
Thermoplastic, black matt. Glass fibre reinforced. With fold-away revolving grip.
Revolving grip and handle arm: thermoplast, black matte.
Circluar bore.
Fold-away grip can be retracted after use to ensure safety or where space is limited.