Tray Handle
collapsible, s/s
Price & Availability | Article | Handle action | Hole centres | |||||||||||||||
79552.W0118 | Snap Lock | 118 | ||||||||||||||||
£ 17.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle action Snap Lock Hole centres 118 | ||||||||||||||||||
79552.W0218 | Pull Back | 118 | ||||||||||||||||
£ 19.69 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle action Pull Back Hole centres 118 |
Tray and handle made of polyamide Pa 6, black similar to RAL 9005.
Moutnable in front of or behind housing wall with the same housing cut-out. Natural finger profiling at the rear of the hinged handle.
79552.W0118: with snap locks both in rest and work position.
79552.W0218: with pull back spring from the working to the rest position.
Stress resistance: min. 250N.