Tray Handle
collapsible, s/s
Price & Availability | Article | Type | l1 | l2 | l3 | d1 | h1 | h2 | h3 | a | t | w1 | |||||||||||||||
79580.W0120 | Spring Loaded | 80 | 120 | 154 | M 6 | 71 | 35 | 18 | 18 | 12 | 77 | ||||||||||||||||
£ 38.45 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spring Loaded l1 80 l2 120 l3 154 d1 M 6 h1 71 h2 35 h3 18 a 18 t 12 w1 77 |
Polyamide, glass reinforced plastic PA 6, black, semi-gloss. Arbors and springs from stainless steel. With screws to DIN9656, M 6x30, suitable nuts & washers.
Minimum stress resistance 300N. Stability under load 500N.
Springs back automatically.