Tray Handle
collapsible, s/s
Price & Availability | Article | Type | l1 | l2 | l3 | d1 | h1 | h2 | h3 | w1 | |||||||||||||||
79582.W0145 | Black | 84 | 145 | 180 | M 6 | 83 | 44 | 20 | 80 | ||||||||||||||||
£ 77.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Black l1 84 l2 145 l3 180 d1 M 6 h1 83 h2 44 h3 20 w1 80 | |||||||||||||||||||||||||
79582.W1145 | Orange | 84 | 145 | 180 | M 6 | 83 | 44 | 20 | 80 | ||||||||||||||||
£ 77.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Orange l1 84 l2 145 l3 180 d1 M 6 h1 83 h2 44 h3 20 w1 80 |
Holder & handle: die-cast aluminium GD-AlSi9Cu3 (alloy 226). Powder coated, hallf matt in black (similar to RAL 9005) or orange (RAL 2009).
Arbors & restoring springs: stainless steel.
Self-acting resilient handle made of aluminium for backside screw mounting.
Stress resistance: min. 800N.
Screw attachment from the front available on request. Other colour combinations available on request.