Ring Pulls Recessed
s/s
Price & Availability | Article | l1 | d1 | d2 | h1 | h2 | h3 | h4 | l2 | l3 | l4 | r1 | Ø r2 | Weight g | ||||||||||||||||||
79720.W0010 | 28 | 4.0 | 6.2 | 34 | 44 | 19 | 19.5 | 38 | 18 | 24.5 | 14.2 | 31 | 21 | |||||||||||||||||||
£ 16.78 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
l1 28 d1 4.0 d2 6.2 h1 34 h2 44 h3 19 h4 19.5 l2 38 l3 18 l4 24.5 r1 14.2 Ø r2 31 Weight
g 21 | ||||||||||||||||||||||||||||||||
79720.W0020 | 35 | 4.4 | 7.0 | 45 | 60 | 25 | 25.0 | 50 | 27 | 25.0 | 19.5 | 41 | 36 | |||||||||||||||||||
£ 17.98 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
l1 35 d1 4.4 d2 7.0 h1 45 h2 60 h3 25 h4 25.0 l2 50 l3 27 l4 25.0 r1 19.5 Ø r2 41 Weight
g 36 |
AISI 304 stainless steel, polished.
Supplied with stainless steel screws.