Door Catches
| Price & Availability | Article | Type | d1 | d2 tol. H8 | d3 | b1 | b2 | b3 | b4 | Weight g | ||||||||||||||||||
| 36820.W0008 | Lock-right | 35 | 8 | 18 | 15 | 7 | 3 | 7.0 | 30 | |||||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-right d1 35 d2
tol. H8 8 d3 18 b1 15 b2 7 b3 3 b4 7.0 Weight
g 30 | ||||||||||||||||||||||||||||
| 36820.W0010 | Lock-right | 35 | 10 | 18 | 15 | 7 | 3 | 7.0 | 31 | |||||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-right d1 35 d2
tol. H8 10 d3 18 b1 15 b2 7 b3 3 b4 7.0 Weight
g 31 | ||||||||||||||||||||||||||||
| 36820.W0012 | Lock-right | 65 | 12 | 23 | 20 | 10 | 5 | 7.2 | 103 | |||||||||||||||||||
£ 6.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-right d1 65 d2
tol. H8 12 d3 23 b1 20 b2 10 b3 5 b4 7.2 Weight
g 103 | ||||||||||||||||||||||||||||
| 36820.W0016 | Lock-right | 80 | 16 | 27 | 24 | 12 | 6 | 8.8 | 174 | |||||||||||||||||||
£ 9.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-right d1 80 d2
tol. H8 16 d3 27 b1 24 b2 12 b3 6 b4 8.8 Weight
g 174 | ||||||||||||||||||||||||||||
| 36820.W0108 | Lock-left | 35 | 8 | 18 | 15 | 7 | 3 | 7.0 | 34 | |||||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-left d1 35 d2
tol. H8 8 d3 18 b1 15 b2 7 b3 3 b4 7.0 Weight
g 34 | ||||||||||||||||||||||||||||
| 36820.W0110 | Lock-left | 35 | 10 | 18 | 15 | 7 | 3 | 7.0 | 31 | |||||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-left d1 35 d2
tol. H8 10 d3 18 b1 15 b2 7 b3 3 b4 7.0 Weight
g 31 | ||||||||||||||||||||||||||||
| 36820.W0112 | Lock-left | 65 | 12 | 23 | 20 | 10 | 5 | 7.2 | 103 | |||||||||||||||||||
£ 6.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-left d1 65 d2
tol. H8 12 d3 23 b1 20 b2 10 b3 5 b4 7.2 Weight
g 103 | ||||||||||||||||||||||||||||
| 36820.W0116 | Lock-left | 80 | 16 | 27 | 24 | 12 | 6 | 8.8 | 175 | |||||||||||||||||||
£ 9.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock-left d1 80 d2
tol. H8 16 d3 27 b1 24 b2 12 b3 6 b4 8.8 Weight
g 175 | ||||||||||||||||||||||||||||
Dry powdered metal.
Not suitable for welding. Secure by using pins.